High Torque Type Ball Spline High Torque Model LBST Model LBST

A heavy load type that has the same spline nut diameter as model LBS, but has a longer spline nut length. It is optimal for locations where the space is small, a large torque is applied, and an overhang load or moment load is applied.

  • Long type
  • High torque type
  • Cylindrical type
  • Solid spline shaft
  • Hollow spline shaft

basic load ratings(kN) : Basic dynamic load rating 9.4 to 196 / Basic static load rating 20.1 to 405
Spline shaft diameter (mm) : 20,25,30,40,50,60,70,85,100,120,150
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

Contamination Protection

  • Material and Surface Treatment
  • Contamination Protection

Lubrication

  • Lubrication
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No.Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
LBST 20
LBST 25
LBST 30
LBST 40
LBST 50
LBST 60
LBST 70
LBST 85
LBST 100
LBST 120
LBST 150

*marks are not available for guest members.