Medium Torque Type Ball Spline Compact Model LF-X

The spline nut can be bolted to the housing via the flange, making assembly simple. It is suited for locations where the housing may be deformed if a keyway is machined on its surface, and where the housing is narrow. Models LF3X to LF6X are made of stainless steel, which has high corrosion resistance.
This type uses an elongated nut with the same outer diameter as the Model LF-X. It is suitable for moment loads or torque and overhang loads that exceed those tolerated by the Model LF-X. Models LF5XL and LF6XL are made of stainless steel, which has high corrosion resistance.
Models: LF5XL, LF6XL, LF8XL

  • Compact
  • Medium torque type
  • Flanged type
  • Solid spline shaft
  • Hollow spline shaft

Spline shaft diameter (mm) : 3,4,5,6,8,10,13,16,20,25,30

Types

Copy item link
Add item to favorites

Highlight feature tags

  • Compact
  • Medium torque type
  • Flanged type
  • Solid spline shaft
  • Hollow spline shaft
Model LF-X
  • Compact
  • Medium torque type
  • Flanged type
  • Solid spline shaft
  • Hollow spline shaft

basic load ratings(kN) : Basic dynamic load rating 0.42 to 20.8 / Basic static load rating 0.7 to 34.0
Spline shaft diameter (mm) : 3,4,5,6,8,10,13,16,20,25,30

Features

Copy item link
Add item to favorites

Compact Nut Design

Copy item link
Add item to favorites

The nut is more compact than the previous Model LT/LF thanks to the new circulation structure.

The outer diameter is up to 20% more compact than previous THK products.
This makes it possible to design a more compact machine core.

Unit: mm

Shaft
diameter

Outer diameter

Overall length

Model LT-X

Model LT

Model LT-X

Model LT

3(3D) 6(7) - 10 -
4 8 10 12 16
5 10 12 13.6 20
6 12 14 17.6 25
8 15 16 23.8 25
10 19 21 30.8 33
13 23 24 32.4 36
16 28 31 46.4 50
20 32 35 59 63
25 40 42 67 71
30 45 47 75.6 80

High-Speed Performance

Copy item link
Add item to favorites

The new circulation structure optimizes ball circulation, enabling high-speed operations.

Test result: Runs 10,000 km without abnormalities
High-Speed Durability Test

Item

Description

Model No.

LT20X

Speed

2m/s

Acceleration

49m/s2

Lubricant

Lithium soap-based grease (AFB-LF Grease)

Stroke

650mm

Orientation

Horizontal

Smooth Motion

Copy item link
Add item to favorites

Sliding resistance fluctuates less than that of the previous Model LT/LF.

Rolling Resistance Test

Item

Description

Model No.

LT16/LT16X

Speed

10mm/s

Lubricant

Lithium soap-based grease (AFB-LF Grease)

Orientation

Horizontal

Option: QZ Lubricator

Copy item link
Add item to favorites

The QZ Lubricator is a lubricator attached to both ends of the spline nut. The QZ Lubricator feeds the right amount of lubricant to the raceway on the spline shaft. This allows an oil film to be continuously formed between the rolling element and the raceway, and it drastically extends the lubrication maintenance interval.

Detailed information for each model number
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
Actuator Movable part mass, etc.

Model Number Coding
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
Actuator Movable part mass, etc.