Medium Torque Type Ball Spline Compact Model LF-X Model LF-X

The spline nut can be bolted to the housing via the flange, making assembly simple. It is suited for locations where the housing may be deformed if a keyway is machined on its surface, and where the housing is narrow. Models LF3X to LF6X are made of stainless steel, which has high corrosion resistance.
This type uses an elongated nut with the same outer diameter as the Model LF-X. It is suitable for moment loads or torque and overhang loads that exceed those tolerated by the Model LF-X. Models LF5XL and LF6XL are made of stainless steel, which has high corrosion resistance.
Models: LF5XL, LF6XL, LF8XL

  • Compact
  • Medium torque type
  • Flanged type
  • Solid spline shaft
  • Hollow spline shaft

basic load ratings(kN) : Basic dynamic load rating 0.42 to 20.8 / Basic static load rating 0.7 to 34.0
Spline shaft diameter (mm) : 3,4,5,6,8,10,13,16,20,25,30
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

Contamination Protection

  • Material and Surface Treatment
  • Contamination Protection

Lubrication

  • Lubrication
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
Model Number Coding

(*1) See Contamination Protection
(*2) See Selecting a Preload
(*3) See Accuracy Standard
(*4) See Spline Shaft
(*5) See Maximum Manufacturing Length by Accuracy
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No. Designer* Life Calculator* CAD
Download*
Catalog
Download
Manual
Download
LF 3X
LF 3XD
LF 4X
LF 5X
LF 5XL
LF 6X
LF 6XL
LF 8X
LF 8XL
LF 10X
LF 13X
LF 16X
LF 20X
LF 25X
LF 30X

*marks are not available for guest members.