Medium Torque Type Ball Spline Compact Model LT-X Model LT-X
This type has a straight, cylindrical spline nut. A keyway* can be used to affix to the housing and transmit torque. Models LT3X to LT6X are made of stainless steel, which has high corrosion resistance.
This type uses an elongated nut with the same outer diameter as the Model LT-X. It is suitable for moment loads or torque and overhang loads that exceed those tolerated by the Model LT-X. Models LT5XL and LT6XL are made of stainless steel, which has high corrosion resistance.
Models: LT5XL, LT6XL, LT8XL
* LT3X, LT3XD, and LT4X are countersunk.
basic load ratings(kN) : Basic dynamic load rating 0.42 to 20.8 / Basic static load rating 0.70 to 34.0
Spline shaft diameter (mm) :
3,4,5,6,8,10,13,16,20,25,30

Select display items
Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.
- Select all
- Deselect all
Detailed information
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Optional
Contamination Protection
- Material and Surface Treatment
- Contamination Protection
Lubrication
- Lubrication
- QZ Lubricator
Display result
- Detailed information
- Optional
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
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |