Rotary Ball Spline with Gear Rotary with Gears Model LBG

These models are unit types based on model LBR, but have gear teeth on the flange circumference and radial and thrust bearings on the spline nut, all compactly integrated.It is optimal for a torque transmission mechanism with spline nut drive.

  • Rotary and linear motions
  • Rotary type
  • With gear
  • Solid spline shaft
  • Hollow spline shaft

Spline shaft diameter (mm) : 20,25,30,40,50,60,85

Types

Copy item link
Add item to favorites

Highlight feature tags

  • Rotary and linear motions
  • Rotary type
  • With gear
  • Solid spline shaft
  • Hollow spline shaft
Model LBG
  • Rotary and linear motions
  • Rotary type
  • With gear
  • Solid spline shaft
  • Hollow spline shaft

basic load ratings(kN) : Basic dynamic load rating 9.4 to 119 / Basic static load rating 20.1 to 213
Spline shaft diameter (mm) : 20,25,30,40,50,60,85

Detailed information for each model number
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
Log in/Register Click here for THK Online Services details

Benefit 1: Useful features

  • Easy product comparisonsHighlight feature
  • Save items for laterreview Favorites feature

Benefit 2: Exclusive content

Products Contents
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
Actuator Movable part mass, etc.

Model Number Coding

Copy item link
Add item to favorites

THK Online Services
Member-Exclusive Content

These contents can be accessed

after registering as a member.

Log in/Register Click here for THK Online Services details

Benefit 1: Useful features

  • Easy product comparisonsHighlight feature
  • Save items for laterreview Favorites feature

Benefit 2: Exclusive content

Products Contents
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
Actuator Movable part mass, etc.