Rotary Ball Spline with Gear Rotary with Gears Model LBG Model LBG
These models are unit types based on model LBR, but have gear teeth on the flange circumference and radial and thrust bearings on the spline nut, all compactly integrated. It is optimal for a torque transmission mechanism with spline nut drive.
basic load ratings(kN) : Basic dynamic load rating 9.4 to 119 / Basic static load rating 20.1 to 213
Spline shaft diameter (mm) :
20,25,30,40,50,60,85

Select display items
Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.
- Select all
- Deselect all
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
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Optional
Contamination Protection
- Material and Surface Treatment
- Contamination Protection
Lubrication
- Lubrication
- QZ Lubricator
Display result
- Detailed information
- Dimensional drawing/Dimensional table
- Optional
Detailed information
Dimensional drawing/Dimensional table



Notes on dimensional table
- ●: indicates model numbers for which felt seal types are available See Contamination Protection.
- Note) * The gear specifications in the table represent the dimensions with maximum module. Special gear types such as helical gear and worm gear can also be manufactured at your request.
** MA indicates the permissible moment value in the axial direction when a single spline nut is used, as shown in the figure above.
For details on the maximum lengths of ball spline shafts by accuracy, please see Maximum Manufacturing Length by Accuracy.
Model Number Coding

(*1) See Contamination Protection
(*2) See Selecting a Preload
(*3) See Accuracy Standard
(*4) See Spline Shaft
(*5) See Maximum Manufacturing Length by Accuracy
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
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |