Rotary Ball Spline with Support Bearing Rotary Model LTR Model LTR

A compact unit type whose support bearings are directly integrated with the outer surface of the spline nut.

  • Rotary and linear motions
  • Rotary type
  • With support bearing
  • Solid spline shaft
  • Hollow spline shaft

basic load ratings(kN) : Basic dynamic load rating 7.06 to 73.5 / Basic static load rating 12.6 to 111.7
Spline shaft diameter (mm) : 16,20,25,32,40,50,60

Select display items

Copy item link
Add item to favorites

Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.

  • Select all
  • Deselect all

Detailed information

    THK Online Services
    Member-Exclusive Content

    These contents can be accessed

    after registering as a member.

    Log in/Register Click here for THK Online Services details

    Benefit 1: Useful features

    • Easy product comparisonsHighlight feature
    • Save items for laterreview Favorites feature

    Benefit 2: Exclusive content

    Products Contents
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

Contamination Protection

  • Material and Surface Treatment
  • Contamination Protection

Lubrication

  • Lubrication
  • QZ Lubricator

Display result

Detailed information
Dimensional drawing/Dimensional table
Optional

Detailed information

Copy item link
Add item to favorites

Dimensional drawing/Dimensional table

Copy item link
Add item to favorites
Notes on dimensional table
  • Note) **MA indicates the permissible moment value in the axial direction when a single spline nut is used, as shown in the figure above.
    Dimension U represents the dimension from the head of the hexagonal-socket-head type bolt to the spline nut end.
    For details on the maximum lengths of ball spline shafts by accuracy, please see Maximum Manufacturing Length by Accuracy.
Model Number Coding

(*1) No Symbol: standard K: flange inversed
(*2) See Contamination Protection
(*3) See Contamination Protection
(*4) See Selecting a Preload
(*5) See Accuracy Standard
(*6) See Spline Shaft
(*7) See Maximum Manufacturing Length by Accuracy

THK Online Services
Member-Exclusive Content

These contents can be accessed

after registering as a member.

Log in/Register Click here for THK Online Services details

Benefit 1: Useful features

  • Easy product comparisonsHighlight feature
  • Save items for laterreview Favorites feature

Benefit 2: Exclusive content

Products Contents
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
Actuator Movable part mass, etc.

Optional

Copy item link
Add item to favorites

No option tag has been selected.

Check detailed information with the tool

Copy item link
Add item to favorites

Click on the icon for the item you want to see in detail. Member registration and login are required for use.
Designer is the former optimal product selection tool
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.

Model No.Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
LTR 16
LTR 20
LTR 25
LTR 32
LTR 40
LTR 50
LTR 60

*marks are not available for guest members.