Cross-Roller Ring Thin Type Single Split Model RA-C
The main dimensions are the same as that of model RA. Since the outer ring also has high rigidity due to a single-split structure, this model can be used also for outer ring rotation.
Types
Highlight feature tags
- High rigidity
- Single split
- Large load capacity
- Rotation accuracy
Model RA-C (Single-Split Type)
- High rigidity
- Single split
- Large load capacity
- Rotation accuracy
Basic load rating (radial) (kN): Basic dynamic load rating 5.10 to 25.8 / Basic static load rating 7.19 to 54.7
Detailed information for each model number
Dimensional drawing/Dimensional table
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
-
Easy product comparisonsHighlight feature -
Save items for laterreview Favorites feature
Benefit 2: Exclusive content
| Products | Contents |
|---|---|
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |