Cross-Roller Ring Models RAU and RAUV Model RAU (Small-Diameter, 5 mm Thin Type)

The extremely small cross-sectional area allows it to be used in lightweight, compact devices.The integrated inner/outer ring structure can be used for both inner and outer ring rotation.There is a 5 mm thin type and an RA interchangeable type.
The thin type product lineup starts at a micro-sized 10 mm inner diameter.

  • High rigidity
  • Inner ring rotation
  • Outer ring rotation
  • Integrated inner / Outer ring type
  • Large load capacity
  • Rotation accuracy

Basic load rating (radial) (kN): Basic dynamic load rating 1.12 to 3.37 / Basic static load rating 0.809 to 6.63

Select display items

Copy item link
Add item to favorites

Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.

  • Select all
  • Deselect all

Detailed information

  • Dimensional drawing/Dimensional table
  • Accuracy Standards
  • Radial Clearance
Show selected item

Save tag selection results

Copy item link
Add item to favorites

Display result

Detailed information

Detailed information

Copy item link
Add item to favorites

Dimensional drawing/Dimensional table

Copy item link
Add item to favorites

No detail tag has been selected.

Check detailed information with the tool

Copy item link
Add item to favorites

Click on the icon for the item you want to see in detail. Member registration and login are required for use.
Designer is the former optimal product selection tool
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.

Model No.Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
RAU 1005
RAU 1505
RAU 2005
RAU 3005
RAU 4005
RAU 5005
RAU 6005
RAU 7005
RAU 8005
RAU 9005
RAU 10005

*marks are not available for guest members.