Cross-Roller Ring Standard Models RB, RB-H, and RBV Model RB

Cross-Roller Ring basic type, with a separable outer ring, and an inner ring integrated with the main body.I
t is used in locations where the rotational accuracy of the inner ring is required.It is used, for example, in the swivel portions of index tables of machine tools.

  • High rigidity
  • Separable outer ring type
  • Outer ring rotation
  • Large load capacity
  • Rotation accuracy

Basic load rating (radial) (kN): Basic dynamic load rating 3.23 to 1350 / Basic static load rating 3.1 to 3970

Select display items

Copy item link
Add item to favorites

Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.

  • Select all
  • Deselect all

Detailed information

  • Dimensional drawing/Dimensional table
  • Accuracy Standards
  • Radial Clearance
Show selected item

Save tag selection results

Copy item link
Add item to favorites

Display result

Detailed information

Detailed information

Copy item link
Add item to favorites

Dimensional drawing/Dimensional table

Copy item link
Add item to favorites

No detail tag has been selected.

Check detailed information with the tool

Copy item link
Add item to favorites

Click on the icon for the item you want to see in detail. Member login is required to access Designer, Life Calculator, and 2D/3D CAD donwnloads. Catalogs and manuals are available to everyone.
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.

Model No. Designer1 Life Calculator1 CAD
download1
Catalog
download
Manual
download
RB 2008
RB 2508
RB 3010
RB 3510
RB 4010
RB 4510
RB 5013
RB 6013
RB 7013
RB 8016
RB 9016
RB 10016
RB 10020
RB 11012
RB 11015
RB 11020
RB 12016
RB 12025
RB 13015
RB 13025
RB 14016
RB 14025
RB 15013
RB 15025
RB 15030
RB 16025
RB 17020
RB 18025
RB 19025
RB 20025
RB 20030
RB 20035
RB 22025
RB 24025
RB 25025
RB 25030
RB 25040
RB 30025
RB 30035
RB 30040
RB 35020
RB 40035
RB 40040
RB 45025
RB 50025
RB 50040
RB 50050
RB 60040
RB 70045
RB 8007