Cross-Roller Ring Standard Models RB, RB-H, and RBV Model RBV
Cross-Roller Ring basic type, with a separable outer ring, and an inner ring integrated with the main body. It is used in locations where the rotational accuracy of the inner ring is required. It is used, for example, in the swivel portions of index tables of machine tools.
Full-Roller products are suited to low-speed rotary operations with higher loads, and they are also compatible with all-metal specifications.
Basic load rating (radial) (kN): Basic dynamic load rating 4.62 to 1639 / Basic static load rating 4.69 to 4910
Select display items
Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.
- Select all
- Deselect all
Detailed information
- Dimensional drawing/Dimensional table
- Accuracy Standards
- Radial Clearance
Display result
- Detailed information
Check detailed information with the tool
Click on the icon for the item you want to see in detail. Member login is required to access Designer, Life Calculator, and 2D/3D CAD donwnloads. Catalogs and manuals are available to everyone.
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.
| Model No. | Designer1 | Life Calculator1 | CAD download1 |
Catalog download |
Manual download |
|---|---|---|---|---|---|
| RBV2008 | |||||
| RBV2508 | |||||
| RBV3010 | |||||
| RBV3510 | |||||
| RBV4010 | |||||
| RBV4510 | |||||
| RBV5013 | |||||
| RBV6013 | |||||
| RBV7013 | |||||
| RBV8016 | |||||
| RBV9016 | |||||
| RBV10016 | |||||
| RBV10020 | |||||
| RBV11012 | |||||
| RBV11015 | |||||
| RBV11020 | |||||
| RBV12016 | |||||
| RBV12025 | |||||
| RBV13015 | |||||
| RBV13025 | |||||
| RBV14016 | |||||
| RBV14025 | |||||
| RBV15013 | |||||
| RBV15025 | |||||
| RBV15030 | |||||
| RBV16025 | |||||
| RBV17020 | |||||
| RBV18025 | |||||
| RBV19025 | |||||
| RBV20025 | |||||
| RBV20030 | |||||
| RBV20035 | |||||
| RBV22025 | |||||
| RBV24025 | |||||
| RBV25025 | |||||
| RBV25030 | |||||
| RBV25040 | |||||
| RBV30025 | |||||
| RBV30035 | |||||
| RBV30040 | |||||
| RBV35020 | |||||
| RBV40035 | |||||
| RBV40040 | |||||
| RBV45025 | |||||
| RBV50025 | |||||
| RBV50040 | |||||
| RBV50050 | |||||
| RBV60040 | |||||
| RBV70045 |