Cross-Roller Ring Standard Models RB and RBV Model RBV

Cross-Roller Ring basic type, with a separable outer ring, and an inner ring integrated with the main body. It is used in locations where the rotational accuracy of the inner ring is required. It is used, for example, in the swivel portions of index tables of machine tools.
Full-Roller products are suited to low-speed rotary operations with higher loads, and they are also compatible with all-metal specifications.

  • Special Environment
  • Full Roller
  • High rigidity
  • Separable outer ring type
  • Outer ring rotation
  • Rotation accuracy
  • High load

Basic load rating (radial) (kN): Basic dynamic load rating 4.62 to 1639 / Basic static load rating 4.69 to 4910

Select display items

Copy item link
Add item to favorites

Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.

  • Select all
  • Deselect all

Detailed information

    THK Online Services
    Member-Exclusive Content

    These contents can be accessed

    after registering as a member.

    Log in/Register Click here for THK Online Services details

    Benefit 1: Useful features

    • Easy product comparisonsHighlight feature
    • Save items for laterreview Favorites feature

    Benefit 2: Exclusive content

    Products Contents
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Show selected item

Save tag selection results

Copy item link
Add item to favorites

Display result

Detailed information

Detailed information

Copy item link
Add item to favorites

Dimensional drawing/Dimensional table

Copy item link
Add item to favorites

THK Online Services
Member-Exclusive Content

These contents can be accessed

after registering as a member.

Log in/Register Click here for THK Online Services details

Benefit 1: Useful features

  • Easy product comparisonsHighlight feature
  • Save items for laterreview Favorites feature

Benefit 2: Exclusive content

Products Contents
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
Actuator Movable part mass, etc.

Check detailed information with the tool

Copy item link
Add item to favorites

Click on the icon for the item you want to see in detail. Member registration and login are required for use.
Designer is the former optimal product selection tool
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.

Model No. Designer* Life Calculator* CAD
Download*
Catalog
Download
Manual
Download
RBV2008
RBV2508
RBV3010
RBV3510
RBV4010
RBV4510
RBV5013
RBV6013
RBV7013
RBV8016
RBV9016
RBV10016
RBV10020
RBV11012
RBV11015
RBV11020
RBV12016
RBV12025
RBV13015
RBV13025
RBV14016
RBV14025
RBV15013
RBV15025
RBV15030
RBV16025
RBV17020
RBV18025
RBV19025
RBV20025
RBV20030
RBV20035
RBV22025
RBV24025
RBV25025
RBV25030
RBV25040
RBV30025
RBV30035
RBV30040
RBV35020
RBV40035
RBV40040
RBV45025
RBV50025
RBV50040
RBV50050
RBV60040
RBV70045