Cross-Roller Ring Models RBU and RBUV Model RBUV

Because the RBUV features cylindrical rollers that are arranged orthogonally between spacer cages inside a 90° V-shaped raceway, a single bearing can handle radial, axial, and moment loads in all directions. In addition, it can be used for both inner-ring and outer-ring rotation because neither the inner nor outer ring has a split structure.
Full-Roller products are suited to low-speed rotary operations with higher loads, and they are also compatible with all-metal specifications.

  • Special Environment
  • Full Roller
  • High rigidity
  • Inner ring rotation
  • Outer ring rotation
  • Integrated inner / Outer ring type
  • Rotation accuracy
  • High load

Basic load rating (radial) (kN): Basic dynamic load rating 4.62 to 54.6 / Basic static load rating 4.69 to 113

Select display items

Copy item link
Add item to favorites

Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.

  • Select all
  • Deselect all

Detailed information

    THK Online Services
    Member-Exclusive Content

    These contents can be accessed

    after registering as a member.

    Log in/Register Click here for THK Online Services details

    Benefit 1: Useful features

    • Easy product comparisonsHighlight feature
    • Save items for laterreview Favorites feature

    Benefit 2: Exclusive content

    Products Contents
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Show selected item

Save tag selection results

Copy item link
Add item to favorites

Display result

Detailed information

Detailed information

Copy item link
Add item to favorites

Dimensional drawing/Dimensional table

Copy item link
Add item to favorites

THK Online Services
Member-Exclusive Content

These contents can be accessed

after registering as a member.

Log in/Register Click here for THK Online Services details

Benefit 1: Useful features

  • Easy product comparisonsHighlight feature
  • Save items for laterreview Favorites feature

Benefit 2: Exclusive content

Products Contents
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
Actuator Movable part mass, etc.

Check detailed information with the tool

Copy item link
Add item to favorites

Click on the icon for the item you want to see in detail. Member registration and login are required for use.
Designer is the former optimal product selection tool
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.

Model No. Designer* Life Calculator* CAD
Download*
Catalog
Download
Manual
Download
RBUV2008
RBUV2508
RBUV3010
RBUV3510
RBUV4010
RBUV4510
RBUV5013
RBUV6013
RBUV7013
RBUV8016
RBUV9016
RBUV10016
RBUV10020
RBUV11015
RBUV11020
RBUV12025
RBUV13025
RBUV14016
RBUV14025
RBUV15013
RBUV15025
RBUV16025
RBUV18025
RBUV19025

*marks are not available for guest members.