Cross-Roller Ring Standard Models RE and REV

This model has the same main dimensions as model RB, but is used in areas where the outer ring is required have high rotation accuracy.
Products with spacer retainers (Model RE) have a low friction coefficient and demonstrate highly stable rotational torque. Full-Roller products (Model REV) are suited to low-speed rotary operations with higher loads, and they are also compatible with all-metal specifications.

  • High rigidity
  • Two-piece inner ring type
  • Inner ring rotation
  • Rotation accuracy

Types

Copy item link
Add item to favorites

Highlight feature tags

  • Full Roller
  • Special Environment
  • High rigidity
  • Two-piece inner ring type
  • Inner ring rotation
  • Large load capacity
  • Rotation accuracy
  • High load
Model RE
  • High rigidity
  • Two-piece inner ring type
  • Inner ring rotation
  • Large load capacity
  • Rotation accuracy

Basic load rating (radial) (kN): Basic dynamic load rating 3.23 to 264 / Basic static load rating 3.1 to 721

Model RE-H
  • High rigidity
  • Two-piece inner ring type
  • Inner ring rotation
  • Large load capacity
  • Rotation accuracy

Basic load rating (radial) (kN): Basic dynamic load rating 18.8 to 299 / Basic static load rating 23.5 to 817

Model REV
  • Full Roller
  • Special Environment
  • High rigidity
  • Two-piece inner ring type
  • Inner ring rotation
  • Rotation accuracy
  • High load

Basic load rating (radial) (kN): Basic dynamic load rating 4.82 to 321 / Basic static load rating 5.08 to 897

Detailed information for each model number

Copy item link
Add item to favorites

Dimensional drawing/Dimensional table

Copy item link
Add item to favorites

THK Online Services
Member-Exclusive Content

These contents can be accessed

after registering as a member.

Log in/Register Click here for THK Online Services details

Benefit 1: Useful features

  • Easy product comparisonsHighlight feature
  • Save items for laterreview Favorites feature

Benefit 2: Exclusive content

Products Contents
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
Actuator Movable part mass, etc.