Double Row Angular Contact Ring Double-Row Angular Contact Roller Ring Model RW Model RW
Achieves high rigidity and precision by increasing the number of rollers with a double-row structure.
High rigidity and regulated wobbling accuracy make it optimal for rotating mechanisms in machines with multiple functions.
Basic load rating (radial) (kN): Basic dynamic load rating 58.4 to 214 / Basic static load rating 158 to 647
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |