High-Speed Roller Ring High-Speed Roller Ring Model RT

The Model RT uses rollers as a rolling element for higher rigidity. It also has two axial rows of rollers and one radial row of rollers suited for high-speed rotation. This model can be used for both outer and inner ring rotation.

  • High rigidity
  • High speed
  • Inner ring rotation
  • Outer ring rotation
  • Large load capacity
  • Rotation accuracy

Types

Copy item link
Add item to favorites

Highlight feature tags

  • High rigidity
  • High speed
  • Inner ring rotation
  • Outer ring rotation
  • Large load capacity
  • Rotation accuracy
Model RT
  • High rigidity
  • High speed
  • Inner ring rotation
  • Outer ring rotation
  • Large load capacity
  • Rotation accuracy

Basic load rating(kN):Basic dynamic load rating 41.7 to 187 / Basic static load rating 90.6 to 548

Detailed information for each model number
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
Log in/Register Click here for THK Online Services details

Benefit 1: Useful features

  • Easy product comparisonsHighlight feature
  • Save items for laterreview Favorites feature

Benefit 2: Exclusive content

Products Contents
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
Actuator Movable part mass, etc.