Europe
To FAQ
Copy item link
Add item to favorites
For KR units with two blocks (Type B and Type D blocks), which side is the drive-side inner block on?
It is on the housing A side (motor side).
However, for KR20 and KR26, it is on the housing B side (opposite the motor).