Europe
To FAQ
Copy item link
Add item to favorites
When using the network unit TNU, is the branch unit TJU required even if there is only one actuator?
One network unit TNU requires at least one branch unit TJU, so even if there is only one actuator, one branch unit TJU is required.