Europe
To FAQ
Copy item link
Add item to favorites
Is the GLM20AP TDP driver able to drive at single-phase AC 200 V?
The GLM20AP TDP driver can drive at single-phase AC 200 V.
However, the GLM20AP-L motor can only drive at three-phase AC 200 V.