Europe
To FAQ
Copy item link
Add item to favorites
What is the maximum speed of the A/AX?
For the servo motor, the rated speed is 250 mm/s.
For the stepper motor, the recommended speed is 100 mm/s, based on the speed-torque diagram.