What are a single thread screw and a double thread screw?
A screw that has the same lead and pitch is called a single thread screw. As opposed to this, a screw that has a lead twice as large as the pitch is called a double thread screw (there are two thread grooves).