Copy item link
Add item to favorites
How does temperature increase affect the Ball Screw?
An increase in the screw shaft temperature of 1°C expands the shaft by 12μm per meter. For this reason, although the lead of the Ball Screw is machined to a very high degree of precision, the thermal deformation caused by a temperature increase may reduce positioning accuracy.