Copy item link
Add item to favorites
What grease is used for Ball Screws?
For type SBN, AFG grease is the standard grease. Other models have AFB-LF grease sealed in before shipment. Clean room grease and anti fretting corrosion grease are also available so that grease can be chosen according to the use conditions.