Europe
To FAQ
Copy item link
Add item to favorites
Can the support unit be tailor-made with stainless steel?
Yes, but only for the supported side of the support unit.
The fixed side cannot be tailor-made with stainless steel because the angular bearing is not compatible with stainless steel.
For more details, please contact THK.