Europe
To FAQ
Copy item link
Add item to favorites
What is the maximum operating temperature of the Ball Screw?
The maximum operating temperature of the Ball Screw is up to 80°C. If it is used at a temperature higher than that, contact THK.