What is a major difference between type LBS and type LT?
The shapes of their spline shafts are different. As far as performance is concerned, type LT has a higher rated load, but type LBS has a higher rated torque. For this reason, Type LBS is more suitable for the transmission of torque.