What do we have to bear in mind when trying to obtain a spline shaft end that is greater than the spline shaft diameter?
An incomplete spline portion is required to provide a recess under the grinding wheel. The length of the incomplete spline portion varies depending on the flange diameter.