Copy item link
Add item to favorites
What is the key factor in choosing between type LBF and type LBR?
Type LBF is most suitable when the housing may deform if a keyway is cut thereon, and when the housing width is limited.
Type LBR is most suitable for industrial robot arms, which applies moment.