Europe
To FAQ
Copy item link
Add item to favorites
Are the inner dimensions of type LBS hollow spline shaft fixed?
Refer to the text below.
Standard hollow spline shafts with nominal shaft diameters between 20 and 50 are available. For hollow diameters, see the table on the right.