Europe
To FAQ
Copy item link
Add item to favorites
What materials are the spline nut and shaft made of?
The spline nut is made of SCM415 (type LBS) or SUJ2 (type LT). The spline shaft is made of THK5SP.