Copy item link
Add item to favorites
How often does the Cross Roller Ring require greasing?
Usually, grease should be fed once every 6 to 11 months, even for a Cross Roller Ring that is used relatively infrequently. When greasing, be sure to spread grease of the same type uniformly over the entire bearing interior. AFB-LF grease is used as the standard grease for the Cross Roller Ring.