Copy item link
Add item to favorites
What do we have to keep in mind when installing the Cross Roller Ring?
The Cross Roller Ring is a thin bearing, which is likely to tilt during insertion to the housing. Insert it while tapping the product with a resin mallet and checking the levelness. Carefully, continue this procedure until a sound is heard indicating that the bearing is completely contacting the shoulder. See our catalog, which describes the procedure in detail.