- Are there any rules regarding the tightening torque of mounting bolts for a cross-roller ring?
- Please refer to the link below for the recommended tightening torques for cross-roller rings.
These tightening torques apply when the bolts, housing, and presser flange are made of general-purpose, medium-hardness steel.
Please contact THK if a different material is used.
For inquiries, click here.
For recommended tightening torques, click here.