Europe
To FAQ
Copy item link
Add item to favorites
What is the permissible rotational speed?
The upper limit for a DN value is 80000 or less in grease lubrication and 100000 or less in oil lubrication.
Where,
D: Roller pitch circle diameter (mm)
N: Number of revolutions per minute (min-1)