Copy item link
Add item to favorites
Does type RA have the same starting torque as type RA-C, which is the same size?
Basically, it has the same starting torque, but it may vary, depending on how it is installed or how much grease is sealed in it.