Copy item link
Add item to favorites
Is it possible to use type RE if high rotational accuracy is required of the inner ring?
Basically, type RB defines the inner ring rotational accuracy and type RE defines the outer ring rotational accuracy. If high rotational accuracy is required of the inner ring, use type RB.