Are there any types with a left hand internal female thread for the holder?
The Link Ball with a left hand internal female thread for the holder can also be manufactured. Any product with a left hand thread is marked "L" on the holder. The letter "L" is also added to the end of the model number.