Depending upon the model of the Link Ball, the direction of load the Link Ball can accept is different. Avoid using in conditions where the direction of load is different. Usage in such conditions will lead to breakage.Pushing Load and Pulling Load