What are the features of the Spherical Plain Bearing?
The Spherical Plain Bearing is a self-aligning plain bearing for heavy loads. The inner and outer rings consist of high carbon chromium bearing steel, hardened, ground, phosphate-coated, and baked with molybdenum disulfide (MoS2). The Spherical Plain Bearing can bear large radial loads and bilateral thrust loads. Moreover, it is highly impact resistant.