Copy item link
Add item to favorites
What is the operating temperature range for an LM Guide or a ball screw?
The operating temperature range for a standard LM Guide or ball screw is -20°C to 80°C.
Please also check the operating temperature ranges for our different greases and select one compatible with your application.

A high-temperature LM Guide can withstand temperatures up to 150°C.
Contact THK if you are considering using a product outside of the operating temperature range.

    For inquiries, click here.