Europe
To FAQ
Copy item link
Add item to favorites
What is the heat resistance temperature of the bellows?
Standard bellows can withstand temperatures up to 80°C.
Special heat-resistant materials are also available.