Copy item link
Add item to favorites
If we use the LM Guide in a clean room, is it recommended to remove the seal?
If the room is not so clean (with down flow), it is good to use the seal to prevent grease from splattering in all directions. If it is highly clean, we recommend that you remove the seal because the seal itself causes dust.