Copy item link
Add item to favorites
We want to use the LM Guide at low temperatures. What do we have to bear in mind?
If you use it at low temperatures where frost or ice forms, we recommend that you replace the current end plate with a stainless one and apply surface treatment to prevent ice, frost, dew condensation, etc. from causing rust. Also, we recommend that you use AFC grease which shows little fluctuation in rolling resistance at low temperatures.