Up to how many degrees centigrade can the LM Guide withstand?
The standard LM Guide can withstand up to 80°C. If you want to use it in an environment where the temperature exceeds 80°C, the LM guide for high temperatures is also available. This model of LM Guide can be used up to 150°C. If metal parts are used, the LM guide can withstand higher temperatures. The load rating will, however, go down because the hardness of the rolling contact surface will decrease. Take the temperature factor into consideration.