Standard bellows such as types JSSR and JSH are made of neoprene rubber. Simple bellows for types NR/NRS and SVR/SVS such as types JN and JSV are made of urethane rubber. For heat resistant bellows, the base material is made of glass fiber and the middle plate is made of Teflon.