Is it possible to attach model HSR bellows to model JR?
The bellows can be attached because the installation size is the same. Dust may, however, enter the model HSR bellows from underneath because model JR has a high rail. For this reason, we recommend that you use model JJR bellows, which are specifically designed for type JR.