Copy item link
Add item to favorites
What are the conditions necessary to calculate the service life of an LM Guide?
To set the operating conditions for two-axis use, please refer to the diagram at the link below.
To set the operating conditions in all other cases, please use the Life Calculator at the link below.

    For applied load, click here.

    For the Life Calculator, click here.