This is probably possible since there are no particular restrictions imposed on use in nitrogen environments. Note, however, that in this case LM Guides will often be used in special environments with specific operating temperature and humidity conditions. In this case, resin parts or grease used on LM Guides might be adversely affected. So, either contact THK with clear details of the environment or check operation on actual operating equipment.