Copy item link
Add item to favorites
Are there additional restrictions on the operating temperature range when options such as the QZ Lubricator, Laminated Contact Scraper LaCS , side scraper, Light-Resistance Contact Seal LiCS, or High Chemical-Resistance Fluorine Seal FS are installed?
The temperature range varies depending on the option.
QZ Lubricator: -10°C to 50°C
Laminated Contact Scraper LaCS: -20°C to 80°C
Side scraper: -20°C to 80°C
Light-Resistance Contact Seal LiCS: -20°C to 80°C
High Chemical-Resistance Fluorine Seal FS: -20°C to 80°C

    For product handling precautions, click here.