Copy item link
Add item to favorites
What is the service life of an LM Guide?
The service life of an LM Guide is the nominal life defined as follows.

Nominal life is the total travel distance that 90% of a group of identical LM Guide units independently operating under the same conditions can achieve without flaking.

    For nominal life, click here.